ZHCSQD2I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VIH | High-level input voltage | D, DE, and RE | 2 | V | ||
VIL | Low-level input voltage | D, DE, and RE | 0.8 | V | ||
VID | Differential input voltage | –6(1) | 6 | V | ||
VO, VI, or VIC | Voltage at any bus terminal (separately or common mode) | A, B, Y, or Z | –7(1) | 12 | V | |
IOH | High-level output current | Y or Z | –60 | mA | ||
R | –8 | |||||
IOL | Low-level output current | Y or Z | 60 | mA | ||
R | 8 | |||||
TA | Operating free-air temperature | SN55LBC180 | –55 | 125 | °C | |
SN65LBC180 | –40 | 85 | ||||
SN75LBC180 | 0 | 70 |