ZHCSQD2I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
UNIT | ||||
---|---|---|---|---|
VCC | Supply voltage range (2) | –0.3 to 7 | V | |
VBUS | Bus voltage range (A, B, Y, Z)(2) | –10 to 15 | V | |
Voltage range at D, R, DE, RE(2) | –0.3 to VCC + 0.5 | V | ||
Continuous total power dissipation(3) | Internally limited | |||
Total power dissipation | See Dissipation Rating Table | |||
Tstg | Storage temperature range | –65 to 150 | °C | |
IO | Receiver output current range | –50 to 50 | mA | |
ESD | Electrostatic discharge | HBM (Human Body Model) EIA/JESD22-A114 | ±4 | kV |
MM (Machine Model) EIA/JESD22-A115 | 400 | V | ||
CDM (Charge Device Model) EIA/JESD22-C101 | 1.5 | kV |