ZHCSQD2I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | VID = –1.5 V to 1.5 V, | See Figure 7-6 | 26 | ns | ||
tPLH | Propagation delay time, low- to high-level output | 23 | ns | ||||
tsk(p) | Pulse skew (| tPHL – tPLH|) | 3 | ns | ||||
tsk(p)t | Transition time | 4 | ns | ||||
tPZH | Output enable time to high level | See Figure 7-4 | 30 | ns | |||
tPHZ | Output disable time from high level | 26 | ns | ||||
tPZL | Output enable time to low level | 30 | ns | ||||
tPLZ | Output disable time from low level | 30 | ns |