ZHCSK39C August 2019 – August 2020 OPA862
PRODUCTION DATA
TA ≈ 25°C, A1 input
common-mode voltage (VCM) = midsupply, VREF = midsupply,
RF (connected between
VOUT+ and VFB) =
0 Ω, RG = open, differential gain (G) = 2 V/V,
RL (differential load) = 2 kΩ, and RREF = 0 Ω (unless
otherwise noted).
VOD = 20 mVPP |
Simulation |
Simulation |
99 units |
–40°C to +125°C, over 115 units |
32 units |
32 units |
VOD = 10 VPP |
Simulation, A1 and A2 |
Simulation |
99 units |
–40°C to +125°C, over 115 units |
32 units |
G = –4 V/V |