ZHCSK39C August 2019 – August 2020 OPA862
PRODUCTION DATA
Use the design requirements shown in Table 8-2 to design the TIA circuit block.
DESIGN PARAMETER | VALUE |
---|---|
Photodiode current, IIN | 0 mA to 5 mA |
Photodiode Capacitance, CD | 50 pF |
Signal bandwidth | 9 MHz |
Output common-mode voltage, VOCM | 2.5 V |