ZHCSK39C August   2019  – August 2020 OPA862
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
    5. 6.5 Electrical Characteristics: VS = ±2.5 V to ±5 V
    6. 6.6 Typical Characteristics: VS = ±5 V
    7. 6.7 Typical Characteristics: VS = ±2.5 V
    8. 6.8 Typical Characteristics: VS = 1.9 V, –1.4 V
    9. 6.9 Typical Characteristics: VS = 1.9 V, –1.4 V to ±5 V
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input and ESD Protection
      2. 7.3.2 Anti-Phase Reversal Protection
      3. 7.3.3 Precision and Low Noise
    4. 7.4 Device Functional Modes
      1. 7.4.1 Split-Supply Operation (±1.5 V to ±6.3 V)
      2. 7.4.2 Single-Supply Operation (3 V to 12.6 V)
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Single-Ended-to-Differential Gain of 4 V/V
    2. 8.2 Typical Applications
      1. 8.2.1 Single-Ended to Differential with 2.5-V Output Common-Mode Voltage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Transimpedance Amplifier Configuration
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 DC Level-Shifting
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Precision and Low Noise

The OPA862 is laser trimmed for high DC precision. An important factor that reduces the DC precision of the system that uses the OPA862 is the errors introduced by the bias currents of A2 flowing through the internal feedback resistors, RINT; see Section 7.2. To minimize the error contribution from IB, the A2 amplifier of the OPA862 features a unique IB cancellation mechanism. This IB cancellation mechanism is the reason why the IB of A2 is orders of magnitude lower than the IB of A1. The DC errors are negligible for most applications because of the nanoamperes of IB and very low IB drift of A2. However, despite being very low, if the IB errors of A2 are significant for an application, a 348-Ω RREF resistor can be used on the VREF input to cancel out the IB errors. The tradeoff of using the RREF is that this resistor introduces noise that is amplified by a factor of two at VOUT– because of the noise gain of two of A2. The CFILT capacitor (see Section 7.2) also helps filter out the flat band noise contribution of RREF. The 700-Ω internal resistors were carefully chosen to balance low noise while keeping the total power dissipation low by taking advantage of the low 3.1-mA quiescent current of the OPA862. As shown in Figure 7-3, to get the equivalent 8.3-nV/√ Hz noise of the OPA862 with a typical FDA configuration, the FDA must be less than 1 nV/√ Hz; such FDAs are often difficult to find or expensive. When RREF equals 0 Ω, the typical error resulting from the IB of A2 appears as an input-referred offset of 3.5 µV at the VREF input, and when RREF is 348 Ω, the differential output-referred noise increases from 8.3 nV/√ Hz to 9.6 nV/√ Hz.

GUID-83EBCBDA-93FF-4E1F-9060-9962709A96CB-low.gifFigure 7-3 Equivalent Voltage Noise FDA to OPA862