ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
EMIFA supports SDRAM up to 100 MHz with up to two SDRAM or asynchronous memory loads. Additional loads will limit the SDRAM operation to lower speeds and the maximum speed should be confirmed by board simulation using IBIS models.