ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
NO. | PARAMETER | 1.0V | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | |||||
9 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 35 | ns | ||
10 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | AH – 2.5(2) | ns | ||
11 | tc(ACLKRX) | Cycle time, ACLKR/X | ACLKR/X int | 35(4)(5) | ns | |
12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | ACLKR/X int | A – 2.5(3) | ns | |
13 | td(ACLKRX-AFSRX) | Delay time, ACLKR/X transmit edge to AFSX/R output valid(6) | ACLKR/X int | -0.5 | 10 | ns |
ACLKR/X ext input | 2 | 19 | ns | |||
ACLKR/X ext output | 2 | 19 | ns | |||
14 | td(ACLKX-AXRV) | Delay time, ACLKX transmit edge to AXR output valid | ACLKR/X int | -0.5 | 10 | ns |
ACLKR/X ext input | 2 | 19 | ns | |||
ACLKR/X ext output | 2 | 19 | ns | |||
15 | tdis(ACLKX-AXRHZ) | Disable time, ACLKR/X transmit edge to AXR high impedance following last data bit | ACLKR/X int | 0 | 10 | ns |
ACLKR/X ext | 2 | 19 | ns |