ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
NO. | 1.0V | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | |||||
1 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 35 | ns | ||
2 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | 17.5 | ns | ||
3 | tc(ACLKRX) | Cycle time, ACLKR/X | AHCLKR/X ext | 35(1) | ns | |
4 | tw(ACLKRX) | Pulse duration, ACLKR/W high or low | AHCLKR/X ext | 17.5 | ns | |
5 | tsu(AFSRX-ACLKRX) | Setup time,
AFSR/X input to ACLKR/X(3) |
AHCLKR/X int | 16 | ns | |
AHCLKR/X ext input | 5.5 | ns | ||||
AHCLKR/X ext output | 5.5 | ns | ||||
6 | th(ACLKRX-AFSRX) | Hold time,
AFSR/X input after ACLKR/X(3) |
AHCLKR/X int | -2 | ns | |
AHCLKR/X ext input | 1 | ns | ||||
AHCLKR/X ext output | 1 | ns | ||||
7 | tsu(AXR-ACLKRX) | Setup time,
AXR0[n] input to ACLKR/X(3)(4) |
AHCLKR/X int | 16 | ns | |
AHCLKR/X ext | 5.5 | ns | ||||
8 | th(ACLKRX-AXR) | Hold time,
AXR0[n] input after ACLKR/X(3)(4) |
AHCLKR/X int | -2 | ns | |
AHCLKR/X ext input | 5 | ns | ||||
AHCLKR/X ext output | 5 | ns |