ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
The following table shows the thermal resistance characteristics for the PBGA–ZWT mechanical package.
NO. | °C/W(1) | AIR FLOW (m/s)(2) | ||
---|---|---|---|---|
1 | RΘJC | Junction-to-case | 7.3 | N/A |
2 | RΘJB | Junction-to-board | 12.4 | N /A |
3 | RΘJA | Junction-to-free air | 23.7 | 0.00 |
4 | RΘJMA | Junction-to-moving air | 21.0 | 0.50 |
5 | 20.1 | 1.00 | ||
6 | 19.3 | 2.00 | ||
7 | 18.4 | 4.00 | ||
8 | PsiJT | Junction-to-package top | 0.2 | 0.00 |
9 | 0.3 | 0.50 | ||
10 | 0.3 | 1.00 | ||
11 | 0.4 | 2.00 | ||
12 | 0.5 | 4.00 | ||
13 | PsiJB | Junction-to-board | 12.3 | 0.00 |
14 | 12.2 | 0.50 | ||
15 | 12.1 | 1.00 | ||
16 | 12.0 | 2.00 | ||
17 | 11.9 | 4.00 |