ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
NO. | PARAMETER | 1.2V, 1.1V | 1.0V | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
1 | td(MII_TXCLKH-MTXD) | Delay time, MII_TXCLK high to transmit selected signals valid | 2 | 25 | 2 | 32 | ns |
NO. | 1.2V, 1.1V(1) | UNIT | ||||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
1 | tc(REFCLK) | Cycle Time, RMII_MHZ_50_CLK | 20 | ns | ||
2 | tw(REFCLKH) | Pulse Width, RMII_MHZ_50_CLK High | 7 | 13 | ns | |
3 | tw(REFCLKL) | Pulse Width, RMII_MHZ_50_CLK Low | 7 | 13 | ns | |
6 | tsu(RXD-REFCLK) | Input Setup Time, RXD Valid before RMII_MHZ_50_CLK High | 4 | ns | ||
7 | th(REFCLK-RXD) | Input Hold Time, RXD Valid after RMII_MHZ_50_CLK High | 2 | ns | ||
8 | tsu(CRSDV-REFCLK) | Input Setup Time, CRSDV Valid before RMII_MHZ_50_CLK High | 4 | ns | ||
9 | th(REFCLK-CRSDV) | Input Hold Time, CRSDV Valid after RMII_MHZ_50_CLK High | 2 | ns | ||
10 | tsu(RXER-REFCLK) | Input Setup Time, RXER Valid before RMII_MHZ_50_CLK High | 4 | ns | ||
11 | th(REFCLKR-RXER) | Input Hold Time, RXER Valid after RMII_MHZ_50_CLK High | 2 | ns |
Note: Per the RMII industry specification, the RMII reference clock (RMII_MHZ_50_CLK) must have jitter tolerance of 50 ppm or less.
NO. | PARAMETER | 1.2V, 1.1V(1) | UNIT | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
4 | td(REFCLK-TXD) | Output Delay Time, RMII_MHZ_50_CLK High to TXD Valid | 2.5 | 13 | ns | |
5 | td(REFCLK-TXEN) | Output Delay Time, RMII_MHZ_50_CLK High to TXEN Valid | 2.5 | 13 | ns |