ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
V(33) | Analog voltage | Voltage at P5.7/R33 | VCC = 3 V | 2.5 | VCC + 0.2 | V | |
V(23) | Voltage at P5.6/R23 | [V(33)−V(03)] × 2/3 + V(03) | |||||
V(13) | Voltage at P5.5/R13 | [V(33)−V(03)] × 1/3 + V(03) | |||||
V(33)-V(03) | Voltage at R33 to R03 | 2.5 | VCC + 0.2 | ||||
I(R03) | Input leakage | R03 = VSS | No load at all segment and common lines, VCC = 3 V | ±20 | nA | ||
I(R13) | P5.5/R13 = VCC/3 | ±20 | |||||
I(R23) | P5.6/R23 = 2 × VCC/3 | ±20 | |||||
V(Sxx0) | Segment line voltage | I(Sxx) = −3 µA, VCC = 3 V | V(03) | V(03) - 1 | V | ||
V(Sxx1) | V(13) | V(13) - 1 | |||||
V(Sxx2) | V(23) | V(23) - 1 | |||||
V(Sxx3) | V(33) | V(33) - 1 |