ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AVCC | Analog supply voltage | AVCC = DVCC, AVSS = DVSS = 0 V | 2.2 | 3.6 | V | ||
IDD | Supply current, single DAC channel(1) (2) | DAC12AMPx = 2, DAC12IR = 0, DAC12_xDAT = 0800h | 2.2 V, 3 V | 50 | 110 | µA | |
DAC12AMPx = 2, DAC12IR = 1, DAC12_xDAT = 0800h , VeREF+ = VREF+ = AVCC | 50 | 110 | |||||
DAC12AMPx = 5, DAC12IR = 1, DAC12_xDAT = 0800h, VeREF+ = VREF+ = AVCC | 200 | 440 | |||||
DAC12AMPx = 7, DAC12IR = 1, DAC12_xDAT = 0800h, VeREF+ = VREF+ = AVCC | 700 | 1500 | |||||
PSRR | Power-supply rejection ratio(3) (4) | DAC12_xDAT = 0800h, VREF = 1.5 V, ΔAVCC = 100 mV | 2.2 V | 70 | dB | ||
DAC12_xDAT = 0800h, VREF = 1.5 V or 2.5 V, ΔAVCC = 100 mV | 3 V |