ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTCK | TCK input frequency | See (1) | 2.2 V | 0 | 5 | MHz | |
3 V | 0 | 10 | MHz | ||||
RInternal | Internal pullup resistance on TMS, TCK, TDI/TCLK | See (2) | 2.2 V, 3 V | 25 | 60 | 90 | kΩ |