ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t(SVSR) | dVCC/dt > 30 V/ms (see Figure 8-13) | 5 | 150 | µs | ||
dVCC/dt ≤ 30 V/ms | 2000 | |||||
td(SVSon) | SVS on, switch from VLD = 0 to VLD ≠ 0, VCC = 3 V | 150 | 300 | µs | ||
tsettle | VLD ≠ 0(1) | 12 | µs | |||
V(SVSstart) | VLD ≠ 0, VCC/dt ≤ 3 V/s (see Figure 8-13) | 1.55 | 1.7 | V | ||
Vhys(SVS_IT–) | VCC/dt ≤ 3 V/s (see Figure 8-13) | VLD = 1 | 70 | 120 | 155 | mV |
VLD = 2 to 14 | V(SVS_IT–) × 0.001 | V(SVS_IT–) × 0.016 | ||||
VCC/dt ≤ 3 V/s (see Figure 8-13), external voltage applied on A7 | VLD = 15 | 4.4 | 20 | mV | ||
V(SVS_IT–) | VCC/dt ≤ 3 V/s (see Figure 8-13) | VLD = 1 | 1.8 | 1.9 | 2.05 | V |
VLD = 2 | 1.94 | 2.1 | 2.23 | |||
VLD = 3 | 2.05 | 2.2 | 2.35 | |||
VLD = 4 | 2.14 | 2.3 | 2.46 | |||
VLD = 5 | 2.24 | 2.4 | 2.58 | |||
VLD = 6 | 2.33 | 2.5 | 2.69 | |||
VLD = 7 | 2.46 | 2.65 | 2.84 | |||
VLD = 8 | 2.58 | 2.8 | 2.97 | |||
VLD = 9 | 2.69 | 2.9 | 3.10 | |||
VLD = 10 | 2.83 | 3.05 | 3.26 | |||
VLD = 11 | 2.94 | 3.2 | 3.39 | |||
VLD = 12 | 3.11 | 3.35 | 3.58(2) | |||
VLD = 13 | 3.24 | 3.5 | 3.73(2) | |||
VLD = 14 | 3.43 | 3.7(2) | 3.96(2) | |||
VCC/dt ≤ 3 V/s (see Figure 8-13), external voltage applied on A7 | VLD = 15 | 1.1 | 1.2 | 1.3 | ||
ICC(SVS)(3) | VLD ≠ 0, VCC = 2.2 V, 3 V | 10 | 15 | µA |