ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UTXIFG0 | URXIFG0 | NMIIFG | OFIFG | WDTIFG | |||
rw–1 | rw–0 | rw–0 | rw–1 | rw–(0) |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | UTXIFG0 | RW | 1h | USART0: UART and SPI transmit flag |
6 | URXIFG0 | RW | 0h | USART0: UART and SPI receive flag |
4 | NMIIFG | RW | 0h | Set by RST/NMI pin |
1 | OFIFG | RW | 1h | Flag set on oscillator fault |
0 | WDTIFG | RW | 0h | Set on watchdog timer overflow (in watchdog mode) or security key violation Reset on VCC power-on or a reset condition at the RST/NMI pin in reset mode |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BTIFG | |||||||
rw–0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | BTIFG | RW | 0h | Basic timer flag |