ZHCSCK8G May 2014 – October 2017 LP8860-Q1
PRODUCTION DATA.
Address 0x0E
Reset value 0000 0000b
STATUS | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BRT_SLOPE_DONE | TEMP_RES_MISSING | EXT_TEMP_FLAG_L | EXT_TEMP_FLAG_H |
Name | Bit | Access | Description | ||||
---|---|---|---|---|---|---|---|
BRT_SLOPE_DONE | 3 | R | Status bit for the brightness sloping
0 = Sloping ongoing 1 = Sloping done |
||||
TEMP_RES_MISSING | 2 | R | NTC sensor missing flag
0 = sensor OK 1 = NTC sensor missing |
||||
EXT_TEMP_FLAG_L | 1 | R | External temperature sensor low limit exceeded flag
0 = limit not detected 1 = low temperature limit detected |
||||
EXT_TEMP_FLAG_H | 0 | R | External temperature sensor high limit exceeded flaf
0 = limit not detected 1 = high temperature limit detected |