ZHCSCK8G May 2014 – October 2017 LP8860-Q1
PRODUCTION DATA.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|
0x00 | DISP_CL1_BRT | DISP_CL1_BRT[15:8] | |||||||
0x01 | DISP_CL1_BRT[7:0] | ||||||||
0x02 | DISP_CL1_CURRENT | RESERVED | DISP_CL1_CURRENT[11:8] | ||||||
0x03 | DISP_CL1_CURRENT[7:0] | ||||||||
0x04 | CL2_BRT | RESERVED | CL2_BRT[12:8] | ||||||
0x05 | CL2_BRT[7:0] | ||||||||
0x06 | CL2_CURRENT | CL2_CURRENT[7:0] | |||||||
0x07 | CL3_BRT | RESERVED | CL3_BRT[12:8] | ||||||
0x08 | CL3_BRT[7:0] | ||||||||
0x09 | CL3_CURRENT | CL3_CURRENT[7:0] | |||||||
0x0A | CL4_BRT | RESERVED | CL4_BRT[12:8] | ||||||
0x0B | CL4_BRT[7:0] | ||||||||
0x0C | CL4_CURRENT | CL4_CURRENT[7:0] | |||||||
0x0D | CONFIGURATION | RESERVED | DRV_LED_CURENT_SCALE[2:0] | EN_ADVANCED_
SLOPE |
PWM_SLOPE[2:0] | ||||
0x0E | STATUS | RESERVED | BRT_SLOPE_
DONE |
TEMP_RES_
MISSING |
EXT_TEMP_
FLAG_L |
EXT_TEMP_
FLAG_H |
|||
0x0F | FAULT | RESERVED | VIN_OVP | VIN_UVLO | TSD | BOOST_OCP | BOOST_OVP | PL_FET_
FAULT |
CP_2X_
FAULT |
0x10 | LED FAULT | RESERVED | OPEN_LED | SHORT_LED | LED_FAULT[4:1] | ||||
0x11 | FAULT CLEAR | RESERVED | CLEAR_FAULTS | ||||||
0x12 | ID | FULL_LAYER_REVISION | METAL_REVISION | ||||||
0x13 | TEMP MSB | RESERVED | TEMP[10:8] | ||||||
0x14 | TEMP LSB | TEMP[7:0] | |||||||
0x15 | DISP LED CURRENT | RESERVED | LED_CURRENT[11:8] | ||||||
0x16 | LED_CURRENT[7:0] | ||||||||
0x17 | DISP LED PWM | PWM[15:8] | |||||||
0x18 | PWM[7:0] | ||||||||
0x19 | EEPROM_CNTRL | EE_READY | RESERVED | EE_PROG | EE_READ | ||||
0x1A | EEPROM_UNLOCK | EEPROM_UNLOCK_CODE[7:0] |
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|
0x60 | EEPROM REG 0 | EXT_TEMP_MINUS[1:0] | DRV_LED_BIAS_CTRL[1:0] | LED_CURRENT_CTRL[11:8] | |||||
0x61 | EEPROM REG 1 | LED_CURRENT_CTRL[7:0] | |||||||
0x62 | EEPROM REG 2 | RESERVED | EN_STEADY_
DITHER |
PWM_INPUT_HYSTERESIS[1:0] | EN_ADVANCED_SLOPE | PWM_SLOPE[2:0] | |||
0x63 | EEPROM REG 3 | EN_DISPAY_LED_
FAULT |
DRV_LED_CURRENT_SCALE[2:0] | LED_STRING_CONF[2:0] | EN-PWM_I | ||||
0x64 | EEPROM REG 4 | EN_CL_LED_
FAULT |
DRV_LED_COMP_HYST[1:0] | DRV_LED_FAULT_THR[1:0] | DRV_HEADR[2:0] | ||||
0x65 | EEPROM REG 5 | I_SLOPE[2:0] | PWM_RESOLUTION[1:0] | DITHER[2:0] | |||||
0x66 | EEPROM REG 6 | RESERVED | GAIN_CTRL[2:0] | DRV_EN_EXT_
LED_CUR_CTR |
DRV_EN_SPLIT_FET | BRT_MODE[1:0] | |||
0x67 | EEPROM REG 7 | DRV_OUT2_CORR[3:0] | DRV_OUT1_CORR[3:0] | ||||||
0x68 | EEPROM REG 8 | DRV_OUT4_CORR[3:0] | DRV_OUT3_CORR[3:0] | ||||||
0x69 | EEPROM REG 9 | EXT_TEMP_GAIN[3:0] | BL_COMP_FILTER_SEL[3:0] | ||||||
0x6A | EEPROM REG 10 | EXT_TEMP_I_
DIMMING_EN |
NMOS_PLFET_
EN |
SOFT_START_SEL[1:0] | PL_SD_LEVEL[1:0] | PL_SD_SINK_LEVEL[1:0] | |||
0x6B | EEPROM REG 11 | SLOW_PLL_DIV[12:5] | |||||||
0x6C | EEPROM REG 12 | EN_SYNC | PWM_SYNC | PWM_
COUNTER_ RESET |
SLOW_PLL_DIV[4:0] | ||||
0x6D | EEPROM REG 13 | R_SELL[1:0] | SEL_DIVIDER | EN_PLL | SYNC_PRE_DIVIDER[3:0] | ||||
0x6E | EEPROM REG 14 | RESERVED | SYNC_TYPE | PWM_FREQ[3:0] | |||||
0x6F | EEPROM REG 15 | MASK_BOOST_
OVP_FSM |
MASK_BOOST_
OCP_FSM |
MASK_OVP_
FSM |
MASK_VIN_
UVLO |
UVLO_LEVEL[1:0] | OVP_LEVEL[1:0] | ||
0x70 | EEPROM REG 16 | RESERVED | BOOST_EN_
IRAMP _SU_ DELAY |
BOOST_EXT_
CLK_SEL |
BOOST_IMAX_SEL[2:0] | BOOST_GD_
VOLT |
|||
0x71 | EEPROM REG 17 | BOOST_EN_
SPREAD_ SPECTRUM |
BOOST_SEL_IND[1:0] | BOOST_SEL_IRAMP[1:0] | BOOST_FREQ_SEL[2:0] | ||||
0x72 | EEPROM REG 18 | BOOST_DRIVER_SIZE[1:0] | EN_ADAP | EN_JUMP | BRIGHTNESS_JUMP_THRES[1:0] | JUMP_STEP_SIZE[1:0] | |||
0x73 | EEPROM REG 19 | RESERVED | BOOST_INITIAL_VOLTAGE[5:0] | ||||||
0x74 | EEPROM REG 20 | BOOST_SEL_LLC[1:0] | BOOST_SEL_JITTER_FILTER[1:0] | BOOST_SEL_I[1:0] | BOOST_SEL_P[1:0] | ||||
0x75 | EEPROM REG 21 | BOOST_OFFTIME_SEL[1:0] | BOOST_BLANKTIME_SEL[1:0] | RESERVED | BOOST_VO_SLOPE_CTRL[2:0] | ||||
0x76 | EEPROM REG 22 | VDD_UVLO_LEVEL | RESERVED | CP_2X_CLK[1:0] | CP_2X_EN | SQW_PULSE_
GEN_EN |
|||
0x77 | EEPROM REG 23 | EXT_TEMP_LEVEL_HIGH[3:0] | EXT_TEMP_LEVEL_LOW[3:0] | ||||||
0x78 | EEPROM REG 24 | INT_TEMP_LIM[1:0] | EXT_TEMP_PERIOD[4:0] | EXT_TEMP_
COMP_EN |