ZHCSHM1C September 2017 – March 2018 LMZM33603
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FREQUENCY (RT) and SYNCHRONIZATION (EN/SYNC) | ||||||
fSW | Default switching frequency | RT pin = open | 340 | 400 | 460 | kHz |
Switching frequency range | 200 | 1200 | kHz | |||
VSYNC | Peak-to-peak amplitude of SYNC clock AC signal (measured at SYNC pin) | 2.8 | 5.5 | V | ||
TS-MIN | Minimum SYNC ON/OFF time | 100 | ns |