ZHCSHM1C September 2017 – March 2018 LMZM33603
PRODUCTION DATA.
The switching frequency range of the LMZM33603 is 200 kHz to 1.2 MHz. The switching frequency can easily be set by connecting a resistor (RRT) between the RT pin and AGND. Additionally, the RT pin can be left floating and the LMZM33603 will operate at 400 kHz default switching frequency. Use Equation 3 to calculate the RRT value for a desired frequency or simply select from Table 3 or Table 4.
The switching frequency must be selected based on the output voltage setting of the device. See Table 3 for RRT resistor values and the allowable output voltage range for a given switching frequency for three common input voltages. Additionally, if an application requires 2 A or less of output current, use Table 4 to determine the allowable output voltage range for a given switching frequency
SWITCHING FREQUENCY (kHz) | RRT RESISTOR (kΩ) | VIN = 5 V (±5%) | VIN = 12 V (±5%) | VIN = 24 V (±5%) | |||
---|---|---|---|---|---|---|---|
VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | |||||
MIN | MAX | MIN | MAX | MIN | MAX | ||
200 | 200 | 1 | 3 | 1 | 5.1 | 1 | 3.8 |
250 | 158 | 1 | 3.2 | 1 | 5.8 | 1 | 5.2 |
300 | 133 | 1 | 3.2 | 1 | 6.4 | 1 | 7.1 |
350 | 113 | 1 | 3.1 | 1 | 6.9 | 1 | 10.2 |
400 | 100 or
(RT pin open) |
1 | 3.1 | 1 | 7.5 | 1 | 10.9 |
450 | 88.7 | 1 | 3.1 | 1 | 7.9 | 1.2 | 11.5 |
500 | 78.7 | 1 | 3 | 1 | 8.4 | 1.3 | 12.2 |
550 | 71.5 | 1 | 3 | 1 | 8.8 | 1.4 | 12.8 |
600 | 66.5 | 1 | 3 | 1 | 9 | 1.6 | 13.4 |
650 | 60.4 | 1 | 2.9 | 1 | 8.9 | 1.7 | 13.5 |
700 | 56.2 | 1 | 2.9 | 1 | 8.9 | 1.8 | 13.5 |
750 | 52.3 | 1 | 2.9 | 1 | 8.8 | 2.0 | 13.5 |
800 | 49.9 | 1 | 2.8 | 1 | 8.7 | 2.1 | 13.5 |
850 | 46.4 | 1 | 2.8 | 1.1 | 8.6 | 2.2 | 13.5 |
900 | 44.2 | 1 | 2.8 | 1.2 | 8.5 | 2.3 | 13.5 |
950 | 41.2 | 1 | 2.7 | 1.2 | 8.4 | 2.5 | 13.5 |
1000 | 39.2 | 1 | 2.7 | 1.3 | 8.4 | 2.6 | 13.5 |
1050 | 37.4 | 1 | 2.7 | 1.4 | 8.3 | 2.7 | 13.5 |
1100 | 35.7 | 1 | 2.6 | 1.4 | 8.2 | 2.9 | 13.5 |
1150 | 34 | 1 | 2.6 | 1.5 | 8.1 | 3 | 13.5 |
1200 | 33.2 | 1 | 2.6 | 1.6 | 8 | 3.1 | 13.5 |
SWITCHING FREQUENCY (kHz) | RRT RESISTOR (kΩ) | VIN = 5 V (±5%) | VIN = 12 V (±5%) | VIN = 24 V (±5%) | |||
---|---|---|---|---|---|---|---|
VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | |||||
MIN | MAX | MIN | MAX | MIN | MAX | ||
200 | 200 | 1 | 3.4 | 1 | 5.5 | 1 | 6.2 |
250 | 158 | 1 | 3.5 | 1 | 6.2 | 1 | 10.6 |
300 | 133 | 1 | 3.5 | 1 | 6.8 | 1 | 10.6 |
350 | 113 | 1 | 3.5 | 1 | 7.4 | 1 | 10.7 |
400 | 100 or
(RT pin open) |
1 | 3.5 | 1 | 7.9 | 1 | 11.4 |
450 | 88.7 | 1 | 3.5 | 1 | 8.4 | 1.2 | 12.1 |
500 | 78.7 | 1 | 3.5 | 1 | 8.9 | 1.3 | 12.8 |
550 | 71.5 | 1 | 3.4 | 1 | 9.3 | 1.4 | 13.4 |
600 | 66.5 | 1 | 3.4 | 1 | 9.5 | 1.6 | 14.1 |
650 | 60.4 | 1 | 3.4 | 1 | 9.4 | 1.7 | 14.6 |
700 | 56.2 | 1 | 3.3 | 1 | 9.3 | 1.8 | 15.2 |
750 | 52.3 | 1 | 3.3 | 1 | 9.2 | 2 | 15.8 |
800 | 49.9 | 1 | 3.3 | 1 | 9.1 | 2.1 | 16.3 |
850 | 46.4 | 1 | 3.2 | 1.1 | 9.0 | 2.2 | 16.8 |
900 | 44.2 | 1 | 3.2 | 1.2 | 9.0 | 2.3 | 17.3 |
950 | 41.2 | 1 | 3.2 | 1.2 | 8.9 | 2.5 | 17.8 |
1000 | 39.2 | 1 | 3.1 | 1.3 | 8.8 | 2.6 | 18 |
1050 | 37.4 | 1 | 3.1 | 1.4 | 8.7 | 2.7 | 18 |
1100 | 35.7 | 1 | 3.1 | 1.4 | 8.6 | 2.9 | 18 |
1150 | 34 | 1 | 3 | 1.5 | 8.5 | 3 | 18 |
1200 | 33.2 | 1 | 3 | 1.6 | 8.5 | 3.1 | 18 |