ZHCSHM1C September 2017 – March 2018 LMZM33603
PRODUCTION DATA.
The output voltage of the LMZM33603 device is externally adjustable using a resistor divider. The recommended value of RFBB is 10.0 kΩ. The value for RFBT can be selected from Table 1 or calculated using Equation 4:
For the desired output voltage of 5 V, the formula yields a value of 40 kΩ. Choose the closest available value of 40.2 kΩ for RFBT.