ZHCSHM1C September 2017 – March 2018 LMZM33603
PRODUCTION DATA.
The rated output current of the LMZM33603 depends on the output voltage required for an application. The output current derates at output voltages above 13.5 V. The area under the curve in Figure 19 shows the operating range of the LMZM33603.