ZHCSHM1C September 2017 – March 2018 LMZM33603
PRODUCTION DATA.
The internal thermal shutdown circuitry forces the device to stop switching if the junction temperature exceeds 170°C typically. The device reinitiates the power-up sequence when the junction temperature drops below 155°C typically.