ZHCSBC7E JULY 2013 – December 2019 LMZ31710
PRODUCTION DATA.
PVin = 12 V | Vout = 0.9 V | 2.5 A Load Step |
PVin = 12 V | Vout = 1.2 V | 2.5 A Load Step |
PVin = 12 V | Vout = 1.8 V | 2.5 A Load Step |
PVin = 5 V | Vout = 0.9 V | 2.5 A Load Step |
PVin = 5 V | Vout = 1.2 V | 2.5 A Load Step |
PVin = 5 V | Vout = 1.8 V | 2.5 A Load Step |