ZHCSCZ5E December 2013 – January 2022 LMK00334
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
TA | Ambient temperature | –40 | 25 | 85 | °C | |
TJ | Junction temperature | 125 | °C | |||
VCC | Core supply voltage | 3.15 | 3.3 | 3.45 | V | |
VCCO | Output supply voltage(1)(2) | 3.3-V range | 3.3 – 5% | 3.3 | 3.3 + 5% | V |
2.5-V range | 2.5 – 5% | 2.5 | 2.5 + 5% |