ZHCSCZ5E December 2013 – January 2022 LMK00334
PRODUCTION DATA
The HCSL output buffer for both Bank A and B outputs are can be disabled to Hi-Z using the CLKout_EN [1:0] as shown in Table 8-3. For applications where all differential outputs are not needed, any unused output pin should be left floating with a minimum copper length (see note below) to minimize capacitance and potential coupling and reduce power consumption. If all differential outputs are not used, TI recommends disabling (Hi-Z) the banks to reduce power. Refer to Section 9.2.2.1 for more information on output interface and termination techniques.
For best soldering practices, the minimum trace length for any unused pin should extend to include the pin solder mask. This way during reflow, the solder has the same copper area as connected pins. This allows for good, uniform fillet solder joints helping to keep the IC level during reflow.
CLKout_EN | CLKoutX BUFFER TYPE (BANK A AND B) |
---|---|
0 | HCSL |
1 | Disabled (Hi-Z) |