ZHCSCZ5E December 2013 – January 2022 LMK00334
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DAP | DAP | GND | Die Attach Pad. Connect to the PCB ground plane for heat dissipation. |
CLKin_SEL0 | 13 | I | Clock input selection pins (2) |
CLKin_SEL1 | 16 | I | Clock input selection pins (2) |
CLKin0 | 14 | I | Universal clock input 0 (differential/single-ended) |
CLKin0* | 15 | I | Universal clock input 0 (differential/single-ended) |
CLKin1 | 27 | I | Universal clock input 1 (differential/single-ended) |
CLKin1* | 26 | I | Universal clock input 1 (differential/single-ended) |
CLKout_EN | 9 | I | Bank A and Bank B low active output buffer enable. (2) |
CLKoutA0 | 3 | O | Differential clock output A0. |
CLKoutA0* | 4 | O | Differential clock output A0. |
CLKoutA1 | 6 | O | Differential clock output A1. |
CLKoutA1* | 7 | O | Differential clock output A1. |
CLKoutB1 | 19 | O | Differential clock output B1. |
CLKoutB1* | 18 | O | Differential clock output B1. |
CLKoutB0 | 22 | O | Differential clock output B0. |
CLKoutB0* | 21 | O | Differential clock output B0. |
GND | 1, 8 17, 24 | GND | Ground |
NC | 25 | — | Not connected internally. Pin may be floated, grounded, or otherwise tied to any potential within the Supply Voltage range stated in the Section 6.1. |
OSCin | 11 | I | Input for crystal. Can also be driven by a XO, TCXO, or other external single-ended clock. |
OSCout | 12 | O | Output for crystal. Leave OSCout floating if OSCin is driven by a single-ended clock. |
REFout | 29 | O | LVCMOS reference output. Enable output by pulling REFout_EN pin high. |
REFout_EN | 31 | I | REFout enable input. Enable signal is internally synchronized to selected clock input. (2) |
VCC | 10, 28, 32 | PWR | Power supply for Core and Input Buffer blocks. The VCC supply operates from 3.3 V. Bypass with a 0.1-µF, low-ESR capacitor placed very close to each VCC pin. |
VCCOA | 2, 5 | PWR | Power supply for Bank A Output buffers. VCCOA operates from 3.3 V or 2.5 V. The VCCOA pins are internally tied together. Bypass with a 0.1-µF, low-ESR capacitor placed very close to each VCCO pin. (1) |
VCCOB | 20, 23 | PWR | Power supply for Bank B Output buffers. VCCOB operates from 3.3 V or 2.5 V. The VCCOB pins are internally tied together. Bypass with a 0.1-µF, low-ESR capacitor placed very close to each VCCO pin. (1) |
VCCOC | 30 | PWR | Power supply for REFout buffer. VCCOC operates from 3.3 V or 2.5 V. Bypass with a 0.1-µF, low-ESR capacitor placed very close to each VCCO pin. (1) |