ZHCSCZ5E December 2013 – January 2022 LMK00334
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
tPD_HCSL | Propagation delay CLKin-to-HCSL (1)(2) | RT = 50 Ω to GND, CL ≤ 5 pF | 295 | 590 | 885 | ps | |
tPD_CMOS | Propagation delay CLKin-to-LVCMOS(1)(2) | CL ≤ 5 pF | VCCO = 3.3 V | 900 | 1475 | 2300 | ps |
VCCO = 2.5 V | 1000 | 1550 | 2700 | ||||
tSK(O) | Output skew(11)(9)(4) | Skew specified between any two CLKouts. Load conditions are the same as propagation delay specifications. | 30 | 50 | ps | ||
tSK(PP) | Part-to-part output skew(1)(2)(3) | 80 | 120 | ps |