ZHCSUM4D November 1994 – February 2024 LMC6032 , LMC6034
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±1 | ±9 | mV | |||
TA = –40°C to +85°C | ±11 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2.3 | µV/°C | |||
PSRR | Power-supply rejection ratio | Positive, 5V ≤ V+ ≤ 15V | 63 | 83 | dB | ||
TA = –40°C to +85°C | 60 | ||||||
Negative, –5V ≤ V+ ≤ –10V | 74 | 94 | |||||
TA = –40°C to +85°C | 70 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±40 | fA | ||||
TA = –40°C to +85°C | ±200 | pA | |||||
IOS | Input offset current | ±10 | fA | ||||
TA = –40°C to +85°C | ±100 | pA | |||||
NOISE | |||||||
en | Input voltage noise density | f = 1kHz | 22 | nV/√Hz | |||
in | Input current noise density | f = 1kHz | 4 | fA/√Hz | |||
THD | Total harmonic distortion | f= 10kHz, G = –10V/V, RL = 2kΩ, VO = 8Vpp, VS = ±5V | 0.2 | % | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | To positive rail, 5V ≤ VS ≤ 15V, CMRR > 50dB |
(V+) – 2.3 | (V+) – 1.9 | V | ||
TA = –40°C to +85°C | (V+) – 2.6 | ||||||
To negative rail, 5V ≤ VS ≤ 15V, CMRR > 50dB |
(V–) – 0.4 | (V–) – 0.1 | |||||
TA = –40°C to +85°C | (V–) | ||||||
CMRR | Common-mode rejection ratio | VS = 15V, 0V < VCM < 12V |
63 | 83 | dB | ||
TA = –40°C to +85°C | 60 | ||||||
INPUT IMPEDANCE | |||||||
RIN | Input resistance | > 1 | TΩ | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | Sourcing, VS = 15V, VCM = 7.5V, 7.5V < VO < 11.5V, RL = 2kΩ |
200 | 2000 | V/mV | ||
TA = –40°C to +85°C | 100 | ||||||
Sinking, VS = 15V, VCM = 7.5V, 2.5V < VO < 7.5V, RL = 2kΩ |
90 | 500 | |||||
TA = –40°C to +85°C | 40 | ||||||
Sourcing, VS = 15V, VCM = 7.5V, 7.5V < VO < 11.5V, RL = 600Ω |
100 | 1000 | |||||
TA = –40°C to +85°C | 75 | ||||||
Sinking, VS = 15V, VCM = 7.5V, 2.5V < VO < 7.5V, RL = 600Ω |
50 | 250 | |||||
TA = –40°C to +85°C | 20 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain bandwidth product | 1.4 | MHz | ||||
SR | Slew rate(1) | VS = 15V, 10V step | 0.8 | 1.1 | V/µs | ||
TA = –40°C to +85°C | 0.4 | ||||||
θm | Phase margin | 50 | ° | ||||
Crosstalk | Dual and quad channel, VS = 15V, RL = 10kΩ to 7.5V, f = 1kHz, VO = 13Vpp | 130 | dB | ||||
OUTPUT | |||||||
VO | Voltage output swing | Positive rail VS = 5V, RL = 2kΩ to mid-supply |
4.20 | 4.87 | V | ||
TA = –40°C to +85°C | 4.00 | ||||||
Negative rail VS = 5V, RL = 2kΩ to mid-supply |
0.10 | 0.25 | |||||
TA = –40°C to +85°C | 0.35 | ||||||
Positive rail VS = 5V, RL = 600Ω to mid-supply |
4.00 | 4.61 | |||||
TA = –40°C to +85°C | 3.80 | ||||||
Negative rail VS = 5V, RL = 600Ω to mid-supply |
0.30 | 0.63 | |||||
TA = –40°C to +85°C | 0.75 | ||||||
Positive rail VS = 15V, RL = 2kΩ to mid-supply |
13.50 | 14.63 | |||||
TA = –40°C to +85°C | 13.00 | ||||||
Negative rail VS = 15V, RL = 2kΩ to mid-supply |
0.26 | 0.45 | |||||
TA = –40°C to +85°C | 0.55 | ||||||
Positive rail VS = 15V, RL = 600Ω to mid-supply |
12.50 | 13.90 | |||||
TA = –40°C to +85°C | 12.00 | ||||||
Negative rail VS = 15V, RL = 600Ω to mid-supply |
0.79 | 1.45 | |||||
TA = –40°C to +85°C | 1.75 | ||||||
ISC | Short-circuit current | Sourcing VS = 5V, VO = 0V |
13 | 22 | mA | ||
TA = –40°C to +85°C | 9 | ||||||
Sinking VS = 5V, VO = 5V |
13 | 21 | |||||
TA = –40°C to +85°C | 9 | ||||||
Sourcing VS = 15V, VO = 0V |
23 | 40 | |||||
TA = –40°C to +85°C | 15 | ||||||
Sinking VS = 15V, VO = 13V(2) |
23 | 39 | |||||
TA = –40°C to +85°C | 15 | ||||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VO = 1.5V | LMC6032 | 375 | 800 | µA | |
LMC6032, TA = –40°C to +85°C |
950 | ||||||
LMC6034 | 375 | 675 | |||||
LMC6034, TA = –40°C to +85°C |
750 |