over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
Supply voltage, VS = (V+) – (V–) |
Single supply |
4.75 |
|
15.5 |
V |
Dual supply |
±2.375 |
|
±7.75 |
Specified temperature |
–40 |
|
85 |
°C |
Power dissipation |
|
|
See(2) |
|
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is intended to be functional, but do not ensure specific performance limits. For ensured specifications and test conditions, see the Electrical Characteristics. The ensured specifications apply only for the test conditions listed.
(2) For operating at elevated temperatures the device must be derated based on the thermal resistance θJA with PD = (TJ − TA) / θJA. All numbers apply for packages soldered directly into a printed circuit board.