ZHCSJ68A December 2018 – September 2021 LM34936-Q1
PRODUCTION DATA
The LM34936-Q1 switching frequency can be programmed between 100 kHz and 600 kHz using a resistor from the RT/SYNC pin to AGND. The RT resistor is related to the nominal switching frequency (Fsw) by Equation 5:
Figure 6-3 shows the relationship between the programmed switching frequency (Fsw) and the RT resistor.
The RT/SYNC pin can also be used for synchronizing the internal oscillator to an external clock signal. The external synchronization pulse is ac coupled using a capacitor to the RT/SYNC pin. The external synchronization pulse frequency range is 75% to 125% of the resistor programmed frequency. A 50% duty cycle is acceptable for external SYNC.