ZHCSJ68A December 2018 – September 2021 LM34936-Q1
PRODUCTION DATA
For this design example, the following are used as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 6 V to 30 V |
Output | 12 V |
Load current | 6 A |
Switching frequency | 300 kHz |
Mode | CCM, Hiccup |