ZHCSJ68A December 2018 – September 2021 LM34936-Q1
PRODUCTION DATA
The VCC regulator provides a regulated bias supply to the gate drivers. When EN/UVLO is above the standby threshold (VEN(STBY)), the VCC regulator is turned on. For VIN less than the VCC regulation target, the VCC voltage tracks VIN with a small voltage drop as shown in Figure 6-4. If the EN/UVLO input is above the operating threshold (VEN(OP)) and VCC exceeds the VCC UV threshold (VUV(VCC)), the controller is enabled and switching begins.
The VCC regulator draws power from VIN when there is no supply voltage connected to the BIAS pin. If the BIAS pin is connected to an external voltage source that exceeds VCC by one diode drop, the VCC regulator draws power from the BIAS input instead of VIN. Connecting the BIAS pin to VOUT in applications with VOUT greater than 8.5 V improves the efficiency of the regulator in Buck mode.
For low VIN operation, ensure that the VCC voltage is sufficient to fully enhance the MOSFETs. Use an external bias supply if VIN dips below the voltage required to sustain the VCC voltage. For these conditions, use a series-blocking diode between the input supply and the VIN pin (Figure 7-1). This prevents VCC from back-feeding into VIN through the body diode of the VCC regulator.
A ceramic capacitor of 16 V or higher voltage rating and a value between 1 µF and 4.7 µF is required to supply the VCC regulator load transients. The VCC bypass capacitor should be connected between VCC and PGND pins.