ZHCSJ68A December 2018 – September 2021 LM34936-Q1
PRODUCTION DATA
The LM34936-Q1 provides an output overvoltage protection (OVP) circuit that turns off the gate drives when the feedback voltage is above the output overvoltage threshold VOVP. Switching resumes once the feedback voltage falls below the OVP threshold. There is a small hysteresis to prevent chattering.