SLLSFW9 April 2024 ISO7741TA-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7741TA-Q1 | |||||||
Supply current - DC signal | VI = VCCI (ISO7741T)(1) VI = 0V (ISO7741FT) |
ICC1 | 2.8 | 3.9 | mA | ||
ICC2 | 2.3 | 3.7 | |||||
VI =0VI (ISO7741T)(1) VI = VCCI (ISO7741FT) |
ICC1 | 6.1 | 7.5 | ||||
ICC2 | 3.6 | 5.1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 4.5 | 5.7 | ||
ICC2 | 3.1 | 4.5 | |||||
10Mbps | ICC1 | 4.9 | 6.3 | ||||
ICC2 | 4.2 | 5.9 | |||||
100Mbps | ICC1 | 9.2 | 11.1 | ||||
ICC2 | 15.1 | 18.2 | |||||
ISO7741TB-Q1 | |||||||
Supply current - DC signal | VI = VCCI (ISO7741T)(1) VI = 0V (ISO7741FT) |
ICC1 | 3.1 | 4.4 | mA | ||
ICC2 | 2.3 | 3.7 | |||||
VI =0VI (ISO7741T)(1) VI = VCCI (ISO7741FT) |
ICC1 | 6.5 | 8 | ||||
ICC2 | 3.6 | 5.1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 4.9 | 6.3 | ||
ICC2 | 3.1 | 4.5 | |||||
10Mbps | ICC1 | 5.3 | 6.9 | ||||
ICC2 | 4.2 | 5.9 | |||||
100Mbps | ICC1 | 9.6 | 11.7 | ||||
ICC2 | 15.1 | 18.2 |