SLLSFW9 April 2024 ISO7741TA-Q1
ADVANCE INFORMATION
The device can drive push-pull converters that provide high output voltages of up to 30V, or bipolar outputs of up to ±15V. Using commercially available center-tapped transformers, with relatively low turns ratios of 0.8 to 5, requires different rectifier topologies to achieve high output voltages. Figure 7-12to Figure 7-14 show some of these topologies together with the respective open-circuit output voltages.