SLLSFW9 April 2024 ISO7741TA-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO7741T-Q1 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, CL = 15pF, Input a 50-MHz 50% duty cycle square wave, ID1, ID2= 700mA | 401 | mW | ||
PD1 | Maximum power dissipation (side-1) | VCC1 = 5.5V, TJ = 150°C, CL = 15pF, Input a 50-MHz 50% duty cycle square wave, ID1, ID2= 700mA | 266 | mW | ||
PD2 | Maximum power dissipation (side-2) | VCC2 = 5.5V, TJ = 150°C, CL = 15pF, Input a 50-MHz 50% duty cycle square wave, ID1, ID2= 700mA | 135 | mW |