SLLSFW9 April 2024 ISO7741TA-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7741TA-Q1 | |||||||
Supply current - DC signal | VI = VCCI (ISO7741T)(1) VI = 0V (ISO7741FT) |
ICC1 | 3 | 4.2 | mA | ||
ICC2 | 2.4 | 3.7 | |||||
VI =0VI (ISO7741T) VI = VCCI (ISO7741FT) |
ICC1 | 6.3 | 7.8 | ||||
ICC2 | 3.6 | 5.1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 4.7 | 6.1 | ||
ICC2 | 3.2 | 4.6 | |||||
10Mbps | ICC1 | 5.4 | 6.8 | ||||
ICC2 | 4.8 | 6.5 | |||||
100Mbps | ICC1 | 11.5 | 13.7 | ||||
ICC2 | 20 | 23.5 | |||||
ISO7741TB-Q1 | |||||||
Supply current - DC signal | VI = VCCI (ISO7741T)(1) VI = 0V (ISO7741FT) |
ICC1 | 3.6 | 5 | mA | ||
ICC2 | 2.4 | 3.7 | |||||
VI =0VI (ISO7741T) VI = VCCI (ISO7741FT) |
ICC1 | 6.9 | 8.6 | ||||
ICC2 | 3.6 | 5.1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 5.3 | 6.9 | ||
ICC2 | 3.2 | 4.6 | |||||
10Mbps | ICC1 | 5.9 | 7.7 | ||||
ICC2 | 4.8 | 6.5 | |||||
100Mbps | ICC1 | 12.1 | 14.6 | ||||
ICC2 | 20 | 23.5 |