ZHCSFH4I September 2016 – August 2023 ISO7730 , ISO7731
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7730 | |||||||
Supply current - disable | EN2 = 0 V; VI = VCC1 (ISO7730); VI = 0 V (ISO7730 with F suffix) |
ICC1 | 1 | 2.3 | mA | ||
ICC2 | 0.3 | 0.8 | mA | ||||
EN2 = 0 V; VI = 0 V (ISO7730); VI = VCC1 (ISO7730 with F suffix) |
ICC1 | 4.3 | 5.9 | mA | |||
ICC2 | 0.3 | 0.7 | mA | ||||
Supply current - DC signal | EN2 = VCC2; VI = VCC1 (ISO7730); VI = 0 V (ISO7730 with F suffix) |
ICC1 | 1 | 2.3 | mA | ||
ICC2 | 1.6 | 3.6 | mA | ||||
EN2 =VCC2; VI = 0 V (ISO7730); VI = VCC1 (ISO7730 with F suffix) |
ICC1 | 4.3 | 5.8 | mA | |||
ICC2 | 1.8 | 3.8 | mA | ||||
Supply current - AC signal | EN2 = VCCI; All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.6 | 4.1 | mA | |
ICC2 | 1.8 | 3.9 | mA | ||||
10 Mbps | ICC1 | 2.7 | 4.1 | mA | |||
ICC2 | 2.8 | 5.1 | mA | ||||
100 Mbps | ICC1 | 3.3 | 4.9 | mA | |||
ICC2 | 13 | 17.7 | mA | ||||
ISO7731 | |||||||
Supply current - disable | EN1 = EN2 = 0 V; VI = VCCI (1)(ISO7731); VI = 0 V (ISO7731 with F suffix) |
ICC1 | 0.8 | 2.1 | mA | ||
ICC2 | 0.7 | 1.5 | mA | ||||
EN1 = EN2 = 0 V; VI = 0 V (ISO7731); VI = VCCI (ISO7731 with F suffix) |
ICC1 | 3 | 4.5 | mA | |||
ICC2 | 1.8 | 2.8 | mA | ||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (ISO7731); VI = 0 V (ISO7731with F suffix) |
ICC1 | 1.3 | 2.8 | mA | ||
ICC2 | 1.6 | 3.7 | mA | ||||
EN1 = EN2 = VCCI; VI = 0 V (ISO7731); VI = VCCI (ISO7731 with F suffix) |
ICC1 | 3.5 | 5.3 | mA | |||
ICC2 | 2.8 | 5 | mA | ||||
Supply current - AC signal | EN1 = EN2 = VCCI; All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.4 | 4.1 | mA | |
ICC2 | 2.2 | 4.5 | mA | ||||
10 Mbps | ICC1 | 2.8 | 4.6 | mA | |||
ICC2 | 2.9 | 5.3 | mA | ||||
100 Mbps | ICC1 | 6.7 | 9.2 | mA | |||
ICC2 | 10 | 14 | mA |