ZHCSFH4I September 2016 – August 2023 ISO7730 , ISO7731
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO7730 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 160 | mW | ||
PD1 | Maximum power dissipation (side-1) | 30 | mW | |||
PD2 | Maximum power dissipation (side-2) | 130 | mW | |||
ISO7731 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 160 | mW | ||
PD1 | Maximum power dissipation (side-1) | 60 | mW | |||
PD2 | Maximum power dissipation (side-2) | 100 | mW |