ZHCSFH4I September 2016 – August 2023 ISO7730 , ISO7731
PRODUCTION DATA
Table 8-1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO7730 | 3 Forward, 0 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7730 with F suffix | 3 Forward, 0 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7731 | 2 Forward, 1 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7731 with F suffix | 2 Forward, 1 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7731B | 2 Forward, 1 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
ISO7731B with F suffix | 2 Forward, 1 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |