ZHCSJN1C September 2000 – September 2022 INA118
PRODUCTION DATA
The INA118 provides low noise in most applications. For differential source impedances less than 1 kΩ, the INA103 may provide lower noise. For source impedances greater than 50 kΩ, the INA111 FET-input instrumentation amplifier may provide lower noise.
The low-frequency noise of the INA118 is approximately 0.28 µVPP, measured from 0.1 Hz to 10 Hz (G ≥ 100). The INA118 provides dramatically improved noise performance when compared to state-of-the-art, chopper-stabilized amplifiers.