ZHCSJN1C September 2000 – September 2022 INA118
PRODUCTION DATA
The INA118 input sections use junction field effect transistors (JFET) connected to provide protection up to ±40 V. The current-feedback architecture provides maximum bandwidth over the full range of gain settings.