ZHCSEN7D October 2014 – February 2022 DS90UB948-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER CONSUMPTION | ||||||||
PT | Total power consumption, normal operation | PCLK = 170 MHz. 2-lane FPD-Link III input, dual-link OLDI output | VDD | 858 | 1146 | mW | ||
PZ | Total power consumption, power-down mode | PDB = 0 V | 40 | 70 | mW | |||
SUPPLY CURRENT | ||||||||
IDD12 | Supply current, normal operation | PCLK = 170 MHz. 2-lane FPD-Link III input, dual-link OLDI output | VDD12 = 1.2 V | 169 | 223 | mA | ||
IDD33 | VDD33 = 3.6 V | 168 | 222 | mA | ||||
IDDIO | VDDIO = 1.89 V or 3.6 V | 14 | 19 | mA | ||||
IDD12 | Supply current, normal operation | PCLK = 192 MHz 2-lane FPD-Link III input, dual link OLDI Output | VDD12 = 1.2 V | 189 | mA | |||
VDD33 = 3.6 V | 188 | mA | ||||||
IDD33 | ||||||||
IDDIO | VDDIO = 1.89 V or 3.6 V | 16 | mA | |||||
IDD12Z | Supply current, power-down mode | PDB = 0 V | VDD12 = 1.2 V | 2 | 30 | mA | ||
IDD33Z | VDD33 = 3.6 V | 2 | 8 | mA | ||||
IDDIOZ | VDDIO = 1.89 V or 3.6 V | 0.1 | 1 | mA | ||||
3.3-V LVCMOS I/O (V(VDDIO) = 3.3 V ± 10%) | ||||||||
VIH | High level input voltage | PDB, BISTEN | 2 | V(VDDIO) | V | |||
VIL | Low level input voltage | 0 | 0.8 | V | ||||
VIH | High level input voltage | BISTC, GPIO[3:0], D_GPIO[3:0], I2S_DA, I2S_DB, I2S_DC, I2S_DD, I2S_CLK, I2S_WC, LOCK, PASS | 2 | V(VDDIO) | V | |||
VIL | Low level input voltage | 0 | 0.8 | V | ||||
IIN | Input current | VIN = 0 V or V(VDDIO) | –10 | 10 | µA | |||
IIN-STRAP | Strap pin input current | VIN = 0V or V(VDD33) | IDX, MODE_SEL0, MODE_SEL1 | -1 | 1 | µA | ||
VOH | High level output voltage | IOH = –4 mA | BISTC, GPIO[3:0], D_GPIO[3:0], I2S_DA, I2S_DB, I2S_DC, I2S_DD, I2S_CLK, I2S_WC, LOCK, PASS | 2.4 | V(VDDIO) | V | ||
VOL | Low level output voltage | IOL = 4 mA | 0 | 0.4 | V | |||
IOS | Output short-circuit current | VOUT = 0 V | –55 | mA | ||||
IOZ | Tri-state output current | PDB = 0 V VOUT = 0 V or V(VDDIO) | –20 | 20 | µA | |||
CIN | Input capacitance | 10 | pF | |||||
1.8-V LVCMOS I/O (V(VDDIO) = 1.8 V ± 5%) | ||||||||
VIH | High level input voltage | PDB, BISTEN | 1.5 | V(VDDIO) | V | |||
VIL | High level input voltage | 0 | 0.35 × V(VDDIO) | V | ||||
VIH | High level input voltage | BISTC, GPIO[3:0], D_GPIO[3:0], I2S_DA, I2S_DB, I2S_DC, I2S_DD, I2S_CLK, I2S_WC, LOCK, PASS | 0.65 × V(VDDIO) | V(VDDIO) | V | |||
VIL | Low level input voltage | 0 | 0.35 × V(VDDIO) | V | ||||
IIN | Input current | VIN = 0V or V(VDDIO) | –10 | 10 | µA | |||
VOH | High level output voltage | IOH = –4 mA | V(VDDIO) – 0.45 | V(VDDIO) | V | |||
VOL | Low level output voltage | IOL = 4 mA | 0 | 0.45 | V | |||
IOS | Output short-circuit current | VOUT = 0 V | –35 | mA | ||||
IOZ | Tri-state output current | PDB = 0 V VOUT = 0 V or V(VDDIO) | –20 | 20 | µA | |||
CIN | Input capacitance | 10 | pF | |||||
SERIAL CONTROL BUS (V(VDDIO) = 1.8 V ± 5% OR 3.3V ±10%) | ||||||||
VIH | Input high level | V(VDDIO) = 3.0 V to 3.6 V | I2C_SDA, I2C_SCL | 2 | V(VDDIO) | V | ||
VIL | Input low level | 0 | 0.9 | V | ||||
VIH | Input high level | V(VDDIO) = 1.71 V to 1.89 V | 1.58 | V(VDDIO) | V | |||
VIL | Input low level | GND | 0.9 | V | ||||
VHYS | Input hysteresis | 50 | mV | |||||
VOL | Output low level | IOL = 4 mA | 0 | 0.4 | V | |||
IIN | Input current | VIN = 0 V or V(VDDIO) | –10 | 10 | µA | |||
FPD-LINK III INPUT | ||||||||
VTH | Differential threshold high voltage | VCM = 2.1 V | RIN0+, RIN0– RIN1+, RIN1– | 50 | mV | |||
VTL | Differential threshold low voltage | –50 | mV | |||||
VID | Input differential threshold | 100 | mV | |||||
VCM | Differential common-mode voltage | 2.1 | V | |||||
RT | Internal termination resistor - differential | 80 | 100 | 120 | Ω | |||
LVDS DRIVER | ||||||||
VOD | Output voltage swing (differential) | RL =100 Ω, VOD Setting 1. See Figure 6-9. See Section 7.7 Register 0x4B for configuration details. | D0±, D1±, D2±, D3±, D4±, D5±, D6±, D7±, CLK1±, CLK2± | 220 | 380 | 540 | mVP-P | |
RL =100 Ω, VOD Setting 2. See Figure 6-9. See Section 7.7 Register 0x4B for configuration details. | 370 | 550 | 730 | mVP-P | ||||
RL = 100 Ω, VOD Setting 3. See Figure 6-9. See Section 7.7 Register 0x4B for configuration details. | 460 | 650 | 840 | mVP-P | ||||
RL = 100 Ω, VOD Setting 4. See Figure 6-9. See Section 7.7 Register 0x4B for configuration details. | 530 | 750 | 970 | mVP-P | ||||
ΔVOD | Change in VOD between complementary output states | RL = 100 Ω | 1 | 50 | mV | |||
VOS | Offset voltage | RL = 100 Ω. See Figure 6-9. | 1.125 | 1.2 | 1.375 | V | ||
ΔVOS | Change in VOS between complementary Output States | RL = 100 Ω | 1 | 50 | mV | |||
IOS | Output short-circuit current | -20 | mA | |||||
IOZ | Output tri-state LVDS driver current | PDB = 0 V | –500 | 500 | µA | |||
LOOP-THROUGH MONITOR OUTPUT | ||||||||
VOD | Differential output voltage | RL = 100 Ω | CMLOUTP, CMLOUTN | 360 | mV |