ZHCSEN7D October 2014 – February 2022 DS90UB948-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
GPIO BIT RATE | |||||||
Rb,FC | Forward channel bit rate | Single OLDI output, OLDI Clock = 25 to 96 MHz | GPIO[3:0] | 0.25 × OLDI Clock | Mbps | ||
Dual OLDI output, OLDI Clock = 25 to 85 MHz | 0.25 × OLDI Clock | Mbps | |||||
Rb,BC | Back channel bit rate | 133 | kbps | ||||
Rb,BC | Back channel bit rate | High
speed (2-lane mode), 1 D_GPIO active See Table 7-3 |
D_GPIO[3:0] | 2 | Mbps | ||
High
speed (2-lane mode), 2 D_GPIOs active See Table 7-3. |
1.33 | Mbps | |||||
High
speed (2-lane mode), 4 D_GPIOs active See Table 7-3 |
800 | kbps | |||||
Normal mode — see Table 7-3 | 133 | kbps | |||||
tGPIO,FC | GPIO pulse width, forward channel | GPIO[3:0] | > 2 / OLDI Clock | s | |||
tGPIO,BC | GPIO pulse width, back channel | GPIO[3:0] | 20 | μs | |||
RESET | |||||||
tLRST | PDB reset low pulse | PDB | 2 | ms | |||
LOOP-THROUGH MONITOR OUTPUT | |||||||
EW | Differential output eye opening width | RL = 100 Ω, jitter frequency >OLDI
Clock
/ 40 See Figure 6-2 |
CMLOUTP, CMLOUTN | 0.4 | UI(3) | ||
EH | Differential output eye height | 300 | mV | ||||
I2S TRANSMITTER | |||||||
tJ,I2S | Clock output jitter | I2S_CLK | 2 | ns | |||
tI2S | I2S clock period(1) | See Figure 6-12 | >2 / OLDI Clock or >77 | ns | |||
tHC,I2S | I2S clock high time(1) | See Figure 6-12 | 0.48 | tI2S | |||
tLC,I2S | I2S clock low time(1) | See Figure 6-12 | 0.48 | tI2S | |||
tSR,I2S | I2S set-up time | See Figure 6-12 | I2S_DA, I2S_DB, I2S_DC, I2S_DD | 0.4 | tI2S | ||
tHR,I2S | I2S hold time | See Figure 6-12 | 0.4 | tI2S |