ZHCSHZ0A April 2018 – July 2018 DRV8306
PRODUCTION DATA.
The DRV8306 device is designed to operate from an input voltage supply (VM) range from 6 V to 38 V. A 0.1-µF ceramic capacitor rated for VM must be placed as close to the device as possible. In addition, a bulk capacitor must be included on the VM pin but can be shared with the bulk bypass capacitance for the external power MOSFETs. Additional bulk capacitance is required to bypass the external half-bridge MOSFETs and should be sized according to the application requirements.