ZHCSAB9E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | Nominal VCC | 2 | V | ||
VIL | Input low voltage | 0.8 | V | |||
IIH | Input high current | VIN = VCC | 10 | µA | ||
IIL | Input low current | VIN = GND | 10 | µA | ||
VOL | Output low voltage | IOL = 4 mA | 0.4 | V | ||
VOH | Output high voltage | IOH = –4 mA | VCC – 0.5 | V | ||
IOZ | Tri-state leakage | VOUT = VCC
VOUT = GND |
±10 | µA | ||
VTPTD_100 | 100M transmit voltage | 0.89 | 1 | 1.15 | V | |
VTPTDsym | 100M transmit voltage symmetry | –2% | 2% | |||
VTPTD_10 | 10M transmit voltage | 2.17 | 2.5 | 2.8 | V | |
CIN1 | CMOS input capacitance | 5 | pF | |||
COUT1 | CMOS output capacitance | 5 | pF | |||
SDTHon | 100BASE-TX signal detect turnon threshold | 1000 | mV diff pk-pk | |||
SDTHoff | 100BASE-TX signal detect turnoff threshold | 200 | mV diff pk-pk | |||
VTH1 | 10BASE-T receive threshold | 585 | mV | |||
Idd100 | 100BASE-TX (full duplex) | 81 | mA | |||
Idd10 | 10BASE-T (full duplex) | 92 | mA | |||
Idd | Power down mode | 14 | mA |