ZHCSAB9E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
This register provides the ability to directly control any or all LED outputs. It does not provide read access to LEDs.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:6 | RESERVED | 0, RO | Reserved: Writes ignored, Read as 0 |
5 | DRV_SPDLED | 0, RW | 1 = Drive value of SPDLED bit onto LED_SPD output |
0 = Normal operation | |||
4 | DRV_LNKLED | 0, RW | 1 = Drive value of LNKLED bit onto LED_LNK output |
0 = Normal operation | |||
3 | DRV_ACTLED | 0, RW | 1 = Drive value of ACTLED bit onto LED_ACT/COL output |
0 = Normal operation | |||
2 | SPDLED | 0, RW | Value to force on LED_SPD output |
1 | LNKLED | 0, RW | Value to force on LED_LNK output |
0 | ACTLED | 0, RW | Value to force on LED_ACT/COL output |