ZHCSAB9E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:10 | OUI_LSB | <0101 11>, RO/P | OUI Least Significant Bits: |
Bits 19 to 24 of the OUI (080017h) are mapped from bits 15 to 10 of this register respectively. | |||
9:4 | VNDR_MDL | <00 1001 >, RO/P | Vendor Model Number: |
The six bits of vendor model number are mapped from bits 9 to 4 (most significant bit to bit 9). | |||
3:0 | MDL_REV | <0000>, RO/P | Model Revision Number: |
Four bits of the vendor model revision number are mapped from bits 3 to 0 (most significant bit to bit 3). This field will be incremented for all major device changes. |