ZHCSHQ9D February 2018 – October 2020 DLPC3432
PRODUCTION DATA
PIN | I/O | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
PLL_REFCLK_I | H1 | I | 11 | Reference clock crystal input. If an external oscillator is used instead of a crystal, use this pin as the oscillator input. |
PLL_REFCLK_O | J1 | O | 5 | Reference clock crystal return. If an external oscillator is used instead of a crystal, leave this pin unconnected (floating with no added capacitive load). |